(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO371-L |
NO371-M |
NO371-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | L | 23 | 21 | 7.9 | 430 | 1 Pair | ||
฿ 196.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | M | 22 | 19.5 | 7.7 | 400 | 1 Pair | ||
฿ 193.04 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | S | 20 | 18.0 | 7.5 | 360 | 1 Pair |
Non-slip gloves with palms coated with nitrile rubber with S-press finishing, and with unlined backs.
[Features]
· Showa's unique S-pattern press working provides superior breathability.
· The S-press Finish provides excellent flexibility that flexes with the movement of the hand.
· Effective anti-slip gloves with superior flexibility, oil and wear resistance. Thin gloves that allow the use of fingertip sensitivity.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Overlock sewing of the wrist parts to prevent fraying.
[Applications]
· Ideal for a wide range of applications, including cleaning, the service industry, transportation, mechanical work, automotive-related work, construction work, gardening and DIY.
· Thin and strong, ideal for detailed assembly work that requires fingertip sensitivity.
Part Number |
---|
NO371-L |
NO371-M |
NO371-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | L | 23 | 21 | 7.9 | 430 | 1 Pair | ||
฿ 196.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | M | 22 | 19.5 | 7.7 | 400 | 1 Pair | ||
฿ 193.04 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | S | 20 | 18.0 | 7.5 | 360 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?