(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Assembly Grip 3 Pairs Pack

Assembly Grip 3 Pairs Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 529.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO370L-3P
NO370LL-3P
NO370M-3P
NO370S-3P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) L 23 21.5 7.9 111 1 Bag (3 Pairs)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) LL 24 22.5 8.1 129 1 Bag (3 Pairs)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) M 22 20 7.7 105 1 Bag (3 Pairs)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) S 20 18.5 7.4 90 1 Bag (3 Pairs)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    13
  • Color
    Gray
  • Resin Part
    Synthetic Rubber (Nitrile Rubber)
  • Fiber Part
    Nylon/Polyester/Other
  • 1 Bag (3 Pairs)

Product Description

Pack of 3 pairs of low-lint "Assembly Grip" non-slip gloves with unlined backs with excellent wear resistance and breathability.
[Features]
· Palms are coated with nitrile rubber for superior oil and wear resistance. Thin gloves with unlined backs that allow the use of fingertip sensitivity.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Overlock sewing of the wrist parts to prevent fraying.
[Applications]
· Can be used in a wide range of work fields, such as farming, fisheries, cleaning, the service industry, transportation, logistics, the food industry, mechanical work, automotive-related work, facilities maintenance, precision machining, civil engineering, construction work, gardening and landscaping, etc.
· Also ideal for working over long periods and for detailed assembly work.

Part Number
NO370L-3P
NO370LL-3P
NO370M-3P
NO370S-3P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) L 23 21.5 7.9 111 1 Bag (3 Pairs)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) LL 24 22.5 8.1 129 1 Bag (3 Pairs)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) M 22 20 7.7 105 1 Bag (3 Pairs)

฿ 529.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) S 20 18.5 7.4 90 1 Bag (3 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1