(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Perfect-Fit Unlined Gloves Press NO261

Perfect-Fit Unlined Gloves Press NO261

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 146.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO261-L
NO261-LL
NO261-M
NO261-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 146.39

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 23 19.5 8 21 1 Pair

฿ 158.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 25 21 8.8 23 1 Pair

฿ 146.23

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 22 18.5 7.7 20 1 Pair

฿ 158.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 16.5 7.2 18 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    13
  • Color
    Blue
  • Glove Part
    Nylon, Polyester, Others
  • Slip Prevention Part
    Polyurethane (PU)
  • 1 Pair

Product Description

Non-slip gloves with palms coated with urethane with S-press finish and with unlined backs.
[Features]
· Palms are coated with foamed polyurethane and a unique S-pattern press work, "S-press Finish," is applied to provide gloves with excellent anti-slip effect and they also have excellent breathability due to the unlined backs.
· The S-press Finish provides excellent flexibility that flexes with the movement of the hand.
· Uses a special blend of polyurethane, with reinforced fingertips where the load is heaviest.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams. Overlock sewing of the wrist parts to prevent fraying.
[Applications]
· Can be used in a wide range of fields, including farming, cleaning, the service industry, transportation and logistics, food-related industries, mechanical work, precision machining, indoor cleaning, light work, gardening, landscaping, DIY, sorting and inspection work.

Part Number
NO261-L
NO261-LL
NO261-M
NO261-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Mass
(g)

฿ 146.39

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 23 19.5 8 21 1 Pair

฿ 158.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 25 21 8.8 23 1 Pair

฿ 146.23

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 22 18.5 7.7 20 1 Pair

฿ 158.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 16.5 7.2 18 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.