1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mag Self-Cut Plate

Mag Self-Cut Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,870.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For protection of the upper surface of a magnetic chuck. For improving precision of the upper surface of a magnetic chuck (self-cutting possible)

 
Part Number
MSC304HD70
MSC306HD70
MSC308HD70
MSC310HD70
MSC404HD70
MSC406HD70
MSC408HD70
MSC410HD70
MSC504HD70
MSC506HD70
MSC508HD70
MSC510HD70
MSC606HD70
MSC608HD70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C (Number of Magnetic Poles) Supported chucks Mass
(kg)

฿ 19,870.60

NBY MAGNETIC CHUCKS 1 Piece(s) 3 Day(s) 31842312MTB304HD709.4

฿ 27,085.52

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 31860818MTB306HD7013.6

฿ 32,256.54

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 31879824MTB308HD7017.8

฿ 38,332.73

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 31896330MTB310HD7021.5

฿ 23,300.06

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 40342316MTB404HD7012

฿ 30,591.34

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 40360824MTB406HD7017.2

฿ 37,520.55

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 40379832MTB408HD7022.6

฿ 46,291.08

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 40396340MTB410HD7027.2

฿ 26,211.36

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 48342320MTB504HD7014.3

฿ 35,245.33

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 48360830MTB506HD7020.6

฿ 45,096.41

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 48379840MTB508HD7027.1

฿ 53,825.37

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 48396350MTB510HD7032.7

฿ 40,917.89

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 56860836MTB606HD7025.5

฿ 53,163.24

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 56879848MTB608HD7033.5

Loading...

  1. 1

Basic Information

Thickness(mm) 9 Self-Cut Allowance(mm) 4 Features For the protection of the upper surface of the magnet chuck. For improving precision of the upper surface of the magnet chuck (capable of self-cutting)
Accessory Mounting bolt MBX10; Max. tightening torque 10 Nm Material SS Material, Resin Notes Will differ depending on mounting hole location.