1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Height Block with Lift Function

Magnetic Height Block with Lift Function
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,508.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports removal of workpieces attracted by residual magnetism, etc., during unclamping

 
Part Number
MHBL-R70C-32
MHBL-R70C-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
Mass
(kg)

฿ 7,508.46

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 320.9

฿ 8,002.81

NBY MAGNETIC CHUCKS 1 Piece(s) 5 Day(s) 451.3

Loading...

  1. 1

Basic Information

A(mm) 70 Features Supports removal of workpieces adsorbed by residual porcelain etc. during unclamping. Accessory Mounting bolts
Material S45C