1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Clamp Vise (Heavy Duty Wide Type) - Cation Electrodeposition Coating

C-Clamp Vise (Heavy Duty Wide Type) - Cation Electrodeposition Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deep and powerful type. A handle is supplied for rapid tightening, and the hex head enables even more secure turning with the use of wrenches.

Features

●The jaw depth is large, so you can tighten the depth deeply.
●Because of the hexagonal head, the last one tightening is possible with wrenches.
●Adapter (movable jaw at the tip of the screw) can be replaced.

Specification

●Cathodic Electro-Deposition Coating
●Powerful Wide Type

Materials

●Special Steel

Warning

●The hole of the body is used for positioning etc. but it can not be used for hoist pulling work.
Part Number
CC50
CC75
CC100
CC125
CC150
CC200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Range
(mm)
Guaranteed load
(kN)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Mass
(kg)

฿ 1,237.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5041.755171.1

฿ 1,584.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 7546.680191.9

฿ 2,197.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 10051.5105212.9

฿ 3,227.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 12546.4130224.3

฿ 4,603.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 15066.2155246

฿ 10,791.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 200762052712

Loading...

  1. 1
 

Basic Information

Specifications Adapter (screw tip head) can be replaced.