1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Clamp Vise (Heavy Duty Wide Type) - Metallic Blue Baked Coating

C-Clamp Vise (Heavy Duty Wide Type) - Metallic Blue Baked Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deep and powerful type. A handle is supplied for rapid tightening, and the hex head enables even more secure turning with the use of wrenches.

Features

●Because the jaw depth is bigger compared to BAHCO type c-clamp, you can tighten deeply to the depth.
●The head can be securely tightened with a hexagonal wrench.
●Adapter (movable jaw at the tip of the screw) can be replaced.

Specification

●A metallic gray baking finish
●Powerful Wide Type

Materials

●Special Steel
Part Number
CC50E
CC75E
CC100E
CC125E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Range
(mm)
Guaranteed load
(kN)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Mass
(kg)

฿ 570.00

HAND TOOL 1 Piece(s) 3 Day(s) 5041.765191

฿ 955.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 7546.680211.7

฿ 1,326.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 10051.5100232.8

฿ 1,940.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 12556.4125264.1

Loading...

  1. 1
 

Basic Information

Specifications Adapter (screw tip head) can be replaced.