(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Air from the compressor instantly adsorbs and fixates workpieces.
· Can be used in machine tools of machining centers and polishing machines etc.
· Since a vacuum ejector is used, a dedicated vacuum pump is not required (integrated model).
· Usable by simply inserting a one-touch pipe joint tube from a compressor in the factory.
· Ideal for non-magnetic materials such as stainless steel, aluminum, resin, etc. as it suctions using air.
· Because small amounts of air will be emitted from the φ1 vacuum hole when the valve is off, its structure helps prevent foreign matter from intruding into air passages.
· Almost all parts are assembled on the front panel, which facilitates maintenance, including replacement of parts.
· Has a built-in pressure reducing valve for greater economy by adjusting the adsorption force or reducing air consumption.
· Mounting holes for hexagon socket head cap screws allow parallel specifications.
Part Number |
---|
SVA2025 |
SVA2540 |
SVA3035 |
SVA3560 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Absorption Power (kN) | Number of Grids (pcs) | Maximum Air Pressure Consumption (l/min) | Maximum Load Mass (kg) | Size (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 74,712.22 | SUT CHUCKING TOOL | 1 Piece(s) | 7 Day(s) | 1.31 | 172 | 30 | 24 | 200×250×65 | 9 | ||
฿ 102,706.19 ฿ 80,542.19 | SUT CHUCKING TOOL | 1 Piece(s) | 1 Day(s) | 2.84 | 352 | 60 | 50 | 250×400×65 | 19 | ||
฿ 96,597.00 ฿ 75,422.94 | SUT CHUCKING TOOL | 1 Piece(s) | 1 Day(s) | 2.99 | 370 | 60 | 50 | 300×350×65 | 20 | ||
฿ 145,659.55 ฿ 106,040.15 | SUT CHUCKING TOOL | 1 Piece(s) | 20 Day(s) | 6.16 | 748 | 100 | 100 | 350×600×65 | 40 |
Loading...
Specifications | Materials: FC300; Input pressure from compressor: 0.5 to 0.7 MPa; Maximum vacuum pressure: -88 kPa | Accessory | Neolon (black): About two windings, Silicone rubber (white): About one winding, One-touch pipe fitting tube (φ6 mm, inner diameter 4 mm): 1 m, One-touch pipe fitting coupler: 1 | Features | No dedicated vacuum pump is necessary because a vacuum ejector is used (integrated type). Almost all parts are put together in the front panel, which facilitates maintenance including replacement of parts. Holes for hexagon socket head cap screws allow parallel installation. |
---|
How can we improve?
How can we improve?