(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elleair Pro-Wipe Recycled Towel White L Size Band

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 703149

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Belt Clasp
  • Color
    White
  • Sheet Size(mm)
    405×315
  • Trusco Code
    342-8257
  • Individual Packaging Size [H x W x D](mm)
    115×205×158
  • Individual packaging Weight(g)
    496
  • Case Size [H x W x D](mm)
    335×660×430
  • Case Weight(kg)
    13
  • Quarto Type
    4-Fold
  • Feature 1
    Paper wipe made of 100% recycled paper pulp.
  • Feature 2
    A 4-ply paper wipe which is strong and tough with good thickness, and can fully wipe things up.
  • Material Detail
    Recycled Paper
  • Application 1
    Wiping off comparatively rough dirt in general factories.
  • Application 2
    For cleaning in hospitals or facilities.
  • Application 3
    Workplaces which are expected to use a lot of disposable types.
  • Amount Of Content
    1 case (50 sheets x 24 bundles)
Part Number
703149
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,245.08

PAPER CLOTHS 1 Pack(s)

1,200 Pieces Per Package

12 Day(s) 1 case (50 sheets x 24 bundles)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Belt Clasp
  • Color
    White
  • Sheet Size(mm)
    405×315
  • Trusco Code
    342-8257
  • Individual Packaging Size [H x W x D](mm)
    115×205×158
  • Individual packaging Weight(g)
    496
  • Case Size [H x W x D](mm)
    335×660×430
  • Case Weight(kg)
    13
  • Quarto Type
    4-Fold
  • Feature 1
    Paper wipe made of 100% recycled paper pulp.
  • Feature 2
    A 4-ply paper wipe which is strong and tough with good thickness, and can fully wipe things up.
  • Material Detail
    Recycled Paper
  • Application 1
    Wiping off comparatively rough dirt in general factories.
  • Application 2
    For cleaning in hospitals or facilities.
  • Application 3
    Workplaces which are expected to use a lot of disposable types.
  • Amount Of Content
    1 case (50 sheets x 24 bundles)

Product Description

[Features]
·The large size of a traditional four-fold towel.
·Paper band packaging that contributes to waste reduction.
·We use old paper.
[Applications]
·For cleaning in hospitals and facilities.
·Wiping off relatively rough dirt in general factories.

Specifications of 703149

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Belt Clasp
  • Color
    White
  • Sheet Size(mm)
    405×315
  • Trusco Code
    342-8257
  • Individual Packaging Size [H x W x D](mm)
    115×205×158
  • Individual packaging Weight(g)
    496
  • Case Size [H x W x D](mm)
    335×660×430
  • Case Weight(kg)
    13
  • Quarto Type
    4-Fold
  • Feature 1
    Paper wipe made of 100% recycled paper pulp.
  • Feature 2
    A 4-ply paper wipe which is strong and tough with good thickness, and can fully wipe things up.
  • Material Detail
    Recycled Paper
  • Application 1
    Wiping off comparatively rough dirt in general factories.
  • Application 2
    For cleaning in hospitals or facilities.
  • Application 3
    Workplaces which are expected to use a lot of disposable types.
  • Amount Of Content
    1 case (50 sheets x 24 bundles)
Part Number
703149
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,245.08

PAPER CLOTHS 1 Pack(s)

1,200 Pieces Per Package

12 Day(s) 1 case (50 sheets x 24 bundles)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1