1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coated Rod for Soft Steel to 550 MPa Grade Steel BI-14 (Part Number)

KBL WELDING ROD

Coated Rod for Soft Steel to 550 MPa Grade Steel BI-14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used for the welding of general structures on vehicles, and in construction. Suitable for protruding and fillet welding of thin sheets around 20 mm or less. Provides stable slag covering for flat welding and beautiful, glossy beads. Even greater weld permeation in high titanium oxides and lime titania which is suitable for welded joints and even thin plates that require ample welding permeation.

Part Number
BI-14-6-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KBL WELDING ROD 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Welding Rod Pole diameter(mm) 6 Current range, lower(A) 250~330
Current range, vertical position, elevating, upper - JIS Standards Z3211 E4319 AWS Standards A5.1 E6019 Applicable
Internal Capacity 1 Box (20 kg) Mass(g) 20000 Applications and use properties Contains a large amount of iron powder and features excellent efficiency. Good workability in all positions and excellent slag removal and re-arc properties.
Chemical Composition C for Weld Metal(%) 0.08 Chemical Composition Si for Weld Metal(%) 0.14 Chemical Composition Mn for Weld Metal(%) 0.42
Chemical Composition P for Weld Metal(%) 0.014 Chemical Composition S for Weld Metal(%) 0.008 Identification Color, Rod End Color Blue White
Identification Color, Secondary Color - Mechanical Properties of The Weld Metal - Proof Stress Mpa 400 Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa 450
Mechanical Properties of The Weld Metal - Proof Stress Extension(%) 29 Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) 120 Bureau of Shipping Certified NK ABS LR DNV BV