(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for protruding and fillet welding (downward and lateral). Capable of high-efficiency welding construction. Slag volume is about the same as that of solid wire.
Product Type | Welding Wire | Wire Diameter(mm) | 1.2 | JIS Standards | Z3313 T 49J 0 T15-1 C-A-U |
---|---|---|---|---|---|
AWS Standards | A5.20 E71T-1C Applicable | Internal Capacity | 1 Box (20 kg) | Mass(g) | 20000 |
Applications and use properties | Can be used for fillet welding of thin zinc-coated steel sheets with a coating weight of approximately 40-90 g/m2. The wire offers superior porosity resistance and has a small amount of spatter. | Chemical Composition C for Weld Metal(%) | 0.10 | Chemical Composition Si for Weld Metal(%) | 0.40 |
Chemical Composition Mn for Weld Metal(%) | 1.55 | Chemical Composition P for Weld Metal(%) | 0.025 | Chemical Composition S for Weld Metal(%) | 0.012 |
Other Chemical Compositions for Weld Metal | - | Mechanical Property Example of The Weld Metal - 0.2% Proof Stress Mpa | 480 | Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa | 590 |
Mechanical Properties of The Weld Metal - Proof Stress Extension(%) | 27 | Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) | 100 | Shield Gas | CO2 |
Bureau of Shipping Certified | - |
Please check the type/dimensions/specifications of the part MX-100Z-1.2-20 in the MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-100Z series.
How can we improve?
How can we improve?