1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-100T

KBL WELDING WIRE

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-100T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for protruding and fillet welding (downward and lateral). Capable of high-efficiency welding construction. Slag volume is about the same as that of solid wire.

 
Part Number
MX-100T-1.4-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KBL WELDING WIRE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Welding Wire Wire Diameter(mm) 1.4 Current range, lower(A) 80~400
Current range, vertical position, elevating, upper 70~180 JIS Standards Z3313 T 49J 0 T15-1 C A-R (Previously YFW-C50DM) AWS Standards A5.18 E70C-6C, A5.18 E70C-6M
Compatible Material Type For Sheet Internal Capacity 1 Box (20 kg) Mass(g) 20000
Applications and use properties Thin plate butt-jointing and fillet weld, pipe initial layer penetration welding. Capable of short arc welding. Arc is stabilized by low current, making it suitable for thin plate. Compared to solid wire, it is durable against burn-through, and can easily handle thin plates of around 0.8 mm. Amount of slug is equivalent to solid. Main point of operation Can also use mixed gas (AR+CO2). Chemical Composition C for Weld Metal(%) 0.08
Chemical Composition Si for Weld Metal(%) 0.49 Chemical Composition Mn for Weld Metal(%) 1.53 Chemical Composition P for Weld Metal(%) 0.013
Chemical Composition S for Weld Metal(%) 0.013 Mechanical Properties of The Weld Metal - Proof Stress Mpa 479 Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa 559
Mechanical Properties of The Weld Metal - Proof Stress Extension(%) 26 Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) 99