1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-Z210 (Part Number)

KBL WELDING WIRE

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-Z210
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for protruding and fillet welding (downward and lateral). Wire focused on middle plates (approximately 7 - 16 mm), combining the low slag of solid wire with the arc stability of DW wire.

Part Number
MX-Z210-1.4-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KBL WELDING WIRE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Welding Wire Wire Diameter(mm) 1.4 Current range, lower(A) 180~400
JIS Standards Z3313 T 49J 0 T1-0 C A-U (Previously YFW-C50DM) AWS Standards A5.20 E70T-1C Applicable Compatible Material Type For fillet and butt-jointing
Internal Capacity 1 Box (20 kg) Mass(g) 20000 Applications and use properties Fillet and butt-jointing in can manufacturing, lightweight steel frames, industrial machinery, construction machinery, etc. This wire allows fillet welding and downward/lateral butt-jointing. The product has excellent anti-porosity capabilities, low sputter, low fumes, high welding speed and is very user-friendly.
Main point of operation Favorable pore resistance may be prevented depending on primer type and membrane thickness. Each model and membrane thickness must be confirmed. In general, inorganic zinc is recommended. The use of the Super Animo and other devices makes fillet welding even more efficient. Chemical Composition C for Weld Metal(%) 0.05 Chemical Composition Si for Weld Metal(%) 0.6
Chemical Composition Mn for Weld Metal(%) 1.30 Chemical Composition P for Weld Metal(%) 0.013 Chemical Composition S for Weld Metal(%) 0.012
Mechanical Properties of The Weld Metal - Proof Stress Mpa 480 Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa 570 Mechanical Properties of The Weld Metal - Proof Stress Extension(%) 25
Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) 80 Sideways 180~350 Sideways Horizontal Fillet 180~350
Upward Fillet 180~230 Vertical Downward Fillet 180~300 Bureau of Shipping Certified NK,ABS,LR,GL