(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An interchangeable-head-type cutting head for inner-diameter turning.
The low cutting resistance ensures stable machining operations.
For inner-diameter turning (bore cutting) operations.
Part Number |
---|
570-SVUCL-20-11X-E |
570-SVUCL-25-11X-D |
570-SVUCR-20-11X-E |
570-SVUCR-25-11X-D |
570SVUCL2511D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Maximum Ramping Angle (°) | Dimensions f1 (mm) | Blade Inclination Angle λs (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter / Pull | Left-hand | 15 | 20 | - | 30 | 20 | -3 | ||
฿ 15,320.09 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 37 | Internal Diameter / Pull | Left-hand | 15 | 25 | - | 30 | 22 | -2 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter / Pull | Right-hand | 15 | 20 | - | 30 | 20 | -3 | ||
฿ 15,320.09 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 37 | Internal Diameter / Pull | Right-hand | 15 | 25 | - | 30 | 22 | -2 | ||
฿ 16,424.86 | HOLDER | 1 Piece(s) | 14 Day(s) | 33 | Internal Diameter / Inner diameter profiling | Left-hand | 20 | 25 | 20 | 45 | 18 | -2 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Clamp Shape | Screw Clamp | Lubrication Hole Y/N | Available |
---|---|---|---|---|---|
Torque(Nm) | 0.9 | Cutting Angle(°) | 93 | Tool Lead Angle(°) | -3 |
Tip Size(mm) | 11 | Tip Size iC | 41643 | Rake angle γ(°) | 2 |
Gauge Chip | VCMT 11 03 04 |
How can we improve?
How can we improve?