1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL, 570 Type Cutting Head CoroTurn, 107, 570-STFCL

CoroTurn SL, 570 Type Cutting Head CoroTurn, 107, 570-STFCL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,546.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An interchangeable-head-type cutting head for inner-diameter turning.
The low cutting resistance ensures stable machining operations.
For inner-diameter turning (bore cutting) operations.

Part Number
570-STFCL-32-16
570-STFCL-40-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Shank diameter Dimensions f1
(mm)
Tip Size iC Blade Inclination Angle λs
(°)

฿ 15,546.24

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40322241706-10

฿ 16,541.26

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50402741,706-8

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Left-hand
Clamp Shape Screw Clamp Protrusion length (L/D) 32 Lubrication Hole Y/N Available
Torque(Nm) 3.9 Cutting Angle(°) 91 Tool Lead Angle(°) -1
Tip Size(mm) 16 Rake angle γ(°) 0 Gauge Chip TCMT 16 T3 08