- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Roll Type Wiper Special Floor Stand
Specifications of FS20
-
- Product Type
- Paper waste
-
- Shape
- Stand
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Floor Stand
-
- Trusco Code
- 321-5580
-
- Weight(kg)
- 4
-
- Size(mm)
- W410×D410×H860
-
- Specifications
- It is compatible with the Pulper PR58, Miracle Wiper USR-60, and BN Wiper BN2438.
-
- Material Details
- Steel Pipe
-
- Application
- Roll Type Wiper Stand
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,948.57
|
PAPER CLOTHS ROLL TYPE
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Paper waste
-
- Shape
- Stand
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Floor Stand
-
- Trusco Code
- 321-5580
-
- Weight(kg)
- 4
-
- Size(mm)
- W410×D410×H860
-
- Specifications
- It is compatible with the Pulper PR58, Miracle Wiper USR-60, and BN Wiper BN2438.
-
- Material Details
- Steel Pipe
-
- Application
- Roll Type Wiper Stand
-
- Amount Of Content
- 1 unit
Product Description
[Applications]
· A convenient floor stand for use exclusively with Hashimoto Cloth wipe rolls.
[Supported Wipes]
· Pulper PR58
· Miracle Wiper USR-60
· BN Wiper BN2438
Specifications of FS20
-
- Product Type
- Paper waste
-
- Shape
- Stand
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Floor Stand
-
- Trusco Code
- 321-5580
-
- Weight(kg)
- 4
-
- Size(mm)
- W410×D410×H860
-
- Specifications
- It is compatible with the Pulper PR58, Miracle Wiper USR-60, and BN Wiper BN2438.
-
- Material Details
- Steel Pipe
-
- Application
- Roll Type Wiper Stand
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,948.57
|
PAPER CLOTHS ROLL TYPE
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With excellent strength, hard to break even if dripped with water.
●The surface area has been increased by embossing and the water absorption speed is improved.
●It comes with perforations and can be easily separated and used one by one.Usage
●Rough cleaning of machine equipment and products.
●Stand for roll type wiper use only.Specification
●W x D x H(mm):440 x 440 x 880
●SPQ(piece):1
●Color: White
●Roll Type
●Paper Pipe Inner Diameter: 3 InchMaterials
●Pulp
●Steel Pipe
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?