1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 111 Square Shaped 90° SPMT-UM

CoroTurn 111 Square Shaped 90° SPMT-UM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPMT09T308-UM-1125
SPMT09T308-UM-1515
SPMT120408-UM-1125
SPMT120408-UM-1515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type

฿ 693.00

MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel4090.3751125

฿ 693.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel4090.3751515

฿ 747.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel4.76120.51125

฿ 747.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel4.76120.51515

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Breaker Use Medium grinding Rake angle Pozidriv Selfishly No-hand
Nose R 0.8 S Tolerance(mm) ±0.13 Tip Type T
Tip relief angle(°) 11 Chip Breaker Manufacturer UM