1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face Milling 45° Cutter SEER

Face Milling 45° Cutter SEER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Face milling machine inserts that increase competitiveness and support to maintain high productivity

Part Number
SEER1203AZ-WL-4030
SEER1204AZ-WL-235
SEKN1204AZ-2040
SEKN1204AZ-3020
SEKN1204AZ-3040
SEKN1204AZ-530
SEKR1203AZ-WM-235
SEKR1204AZ-WM-3020
SEKR1204AZ-WM-530
SEKR1504AZ-WM-2040
SEMN1203AZ-235
SEMN1204AZ-235
SEMN1204AZ-530
SEMN1204AZ-H13A
SEMN1204AZ-SMA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Tip Size Machining State Dimension L
(mm)
Details Type Trusco Code

฿ 713.33

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel412.73.181.240309.6-Right handed12Medium12.7--

฿ 868.14

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy412.74.761.2GC2359.61.6Right or left-handed use12Light12.7--

฿ 689.14

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Stainless Steel412.74.761.2GC20409.61.7Right or left-handed use12Medium12.7--

฿ 703.05

SDV MILLING CHIP 10 Piece(s) 6 Day(s) --------------For face milling.610-6170

฿ 703.05

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / High Hardness Material412.74.761.2GC30409.61.7Right or left-handed use12Medium12.7--

฿ 555.50

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Stainless Steel / Non-ferrous metal412.74.761.2CT5309.61.7Right or left-handed use12Medium12.7--

฿ 601.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy412.74.761.5GC2359.61.6Right or left-handed use12Medium12.7--

฿ 765.94

SDV MILLING CHIP 10 Piece(s) 6 Day(s) --------------For face milling.610-6226

฿ 605.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Non-ferrous metal412.74.761.5CT5309.61.6Right or left-handed use12Medium12.7--

฿ 906.23

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Stainless Steel415.94.761.5GC204012.71.6Right or left-handed use15Medium15.9--

฿ 485.00

MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy412.73.751.2GC2359.62Right or left-handed use12Medium12.7--

฿ 622.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy412.74.761.2GC2359.62Right or left-handed use12Medium12.7--

฿ 502.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel / Stainless Steel / Non-ferrous metal412.74.761.2CT5309.62Right or left-handed use12Medium12.7--

฿ 502.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy412.74.761.2H13A9.62Right or left-handed use12Medium12.7--

฿ 502.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)E(20°)Steel412.74.761.2SMA9.62Right or left-handed use12Medium12.7--

Loading...

  1. 1