(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TNMX1509-2-2025 |
TNMX1509-2-3005 |
TNMX330931-MF-2015 |
TNMX330931-MF-2135 |
TNMX330932-PF-3005 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Tip Size | Diameter of Inscribed Circle iC | Material type | Maximum Cutting (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,603.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Stainless Steel | Finish | 15 | 7/8 | 2025 | 3 | ||
฿ 3,603.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Steel / Cast Iron | Medium grinding | 15 | 7/8 | 3005 | 3 | ||
฿ 2,255.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel | Finish | 33 | 3/4 | 2015 | 1.3 | ||
฿ 2,255.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel | Finish | 33 | 3/4 | 2135 | 1.3 | ||
฿ 2,255.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Cast Iron | Finish | 33 | 3/4 | 3005 | 1.3 |
Loading...
Shape | T (Triangle) | Application | Outer Diameter/Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Selfishly | No-hand | Nose R | Other |
How can we improve?
How can we improve?