1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert For Auto AF Finishing, N260.8-FN260.8-L

Insert For Auto AF Finishing, N260.8-FN260.8-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 656.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopting a unique grade and shape using cutting-edge technology to demonstrate high performance

Part Number
N260.8-1204-F-CB50
N260.8-1204-F-H13A
N260.8-1204-F-HM
N260.8-1204-L-HM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Detailed Material Wiper Length BS
(mm)
Machining State Dimensions bo
(mm)
Rbo
(mm)

฿ 7,320.92

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Cast Iron / High Hardness MaterialCBCB507Finishing7.0800

฿ 656.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyH13A7Finishing7.0800

฿ 656.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast IronHM7Light7.0800

฿ 656.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast IronHM2.5Light2.5150

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle Other Available corners 4
Tip Thickness S(mm) 12.7 Tip hand (right or left) Right or left-handed use Dimensions iW(mm) 4.76
Tip Size 12 Dimension d1(mm) 4.4