(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long edge milling cutter for finishing T-Max?tip for long edge
Part Number |
---|
215.3-1211-1-11-235 |
215.3-1211-1-11-H13A |
215.3-1211-1-11-SM30 |
215.3-1211-1-11-SMA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Detailed Material |
---|---|---|---|---|---|---|---|
฿ 1,098.53 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | GC235 | ||
฿ 874.18 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | H13A | ||
฿ 874.18 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | SM30 | ||
฿ 874.18 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel | SMA |
Loading...
Shape (initial letter of model number) | L (Rectangular) | Clearance angle | N(0°) | Available corners | 4 |
---|---|---|---|---|---|
Tip Thickness S(mm) | 11.5 | Dimensions iW(mm) | 5.2 | Tip Size | 12 |
Machining State | Medium | SSCM | 12 | SSCN | 0.500 |
Tip Type | L | Tip Size and Tip Shape | MCOR_MY1211_1 | Tip Clamp Interface | INSCLPINT_3B |
Tool Style | 215.3 |
How can we improve?
How can we improve?