1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Coromant Plunge Cutter

MILLING CHIP

Insert For Coromant Plunge Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inserts for plunge cutters that improve competitiveness and help maintain high productivity

Part Number
LPMH250610MM-2040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,216.00

MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) L (Rectangular) Clearance angle P (11°) work material Stainless Steel
Available corners 4 Tip Thickness S(mm) 6.35 Detailed Material GC2040
Dimensions la(mm) 3.1 Dimensions iW(mm) 14.27 Tip Size 25
Machining State Medium Dimension L(mm) 25.3 Dimension d1(mm) 5.51
rε1(mm) 0.79 rε2(mm) 2.44

Please check the type/dimensions/specifications of the part LPMH250610MM-2040 in the Insert For Coromant Plunge Cutter series.