1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peripheral Cutting Edge Insert For Long-Edge Cutter For Finishing

SDV MILLING CHIP

Peripheral Cutting Edge Insert For Long-Edge Cutter For Finishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,466.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal cutter and insert design for finishing that meets the demands for high surface quality.

Part Number
LEHW180416R-2-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,466.79

SDV MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle E(20°) work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material
Available corners 1 Tip Thickness S(mm) 4.75 Corner R(mm) 1.6
Detailed Material GC1025 Dimensions la(mm) 19 Tip Size 18
Machining State Light

Please check the type/dimensions/specifications of the part LEHW180416R-2-1025 in the Peripheral Cutting Edge Insert For Long-Edge Cutter For Finishing series.