1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Threading Insert for CoroMill 328

SDV MILLING CHIP

Threading Insert for CoroMill 328
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,825.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For circlip grooving of holes with larger than 39 mm in diameter
Sharp cutting edge for precision grooves

Part Number
328R13-400VM-TH-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,825.56

SDV MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle Other work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 3 Detailed Material GC1025 Tip hand (right or left) Right handed
Tip Size 13 Dimensions ar max(mm) 3.5 Dimensions WT(mm) 0.5
Dimension L1(mm) 2.7 Dimensions l7(mm) 5.45 Pitch(mm) 4 (min) / 6 (max)
Pitch (Number of Threading) 5 (min) / 6 (max)

Please check the type/dimensions/specifications of the part 328R13-400VM-TH-1025 in the Threading Insert for CoroMill 328 series.