1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroMill 328 For Circlip Grooving With Chamfer (Part Number)

Insert For CoroMill 328 For Circlip Grooving With Chamfer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For circlip grooving of holes larger than 39 mm
Sharp cutting edge for precision grooves

Part Number
328R13-18545-GC-1025
328R13-21545-GC-1025
328R13-26545-GC-1025
328R13-31545-GC-1025
328R13-41545-GC-1025
328R13-51545-GC-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions la
(mm)
Dimensions ar max
(mm)
Dimension L1
(mm)
Dimensions l7
(mm)

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1.851.254.545.45

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 2.151.54.75.45

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 2.651.754.445.45

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 3.151.754.695.45

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 4.152.54.895.45

฿ 2,092.00

MILLING CHIP 10 Piece(s) 6 Day(s) 5.1535.856.1

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle N(0°) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 3 Corner R(mm) 0.15 Detailed Material GC1025
Tip hand (right or left) Right handed Tip Size 13 Machining State Medium