1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroMill 328, For Circlip Grooving

Insert For CoroMill 328, For Circlip Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,173.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For circlip grooving of holes larger than 39 mm
Sharp cutting edge for precision grooves

Part Number
328R13-13000-GM-1025
328R13-16000-GM-1025
328R13-18502-GM-1025
328R13-21502-GM-1025
328R13-26502-GM-1025
328R13-31502-GM-1025
328R13-41502-GM-1025
328R13-51502-GM-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Tip Size Machining State Dimension L1
(mm)
Details Type Trusco Code

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.1GC10251.3Right handed13Medium5.4--

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.1GC10251.6Right handed13Medium5.4--

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10251.85Right handed13Medium5.4--

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10252.15Right handed13Medium5.4--

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10252.65Right handed13Medium5.4--

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) -----------For Grooving608-7418

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10254.15Right handed13Medium5.4--

฿ 2,173.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10255.15Right handed13Medium5.4--

Loading...

  1. 1