1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Whirling Insert For CoroMill 325

Thread Whirling Insert For CoroMill 325
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,943.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed threading of rough-machined slender parts to machine a variety of high-precision screws

Part Number
325R16-150HAF01-1105
325R16-175HAF01-1105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Type Dimensions Hc
(mm)
f1 Pitch
(mm)

฿ 3,943.05

SDV MILLING CHIP 10 Piece(s) 6 Day(s) HA 40.4802.6801.5

฿ 3,943.05

SDV MILLING CHIP 10 Piece(s) 6 Day(s) HA 4.5 / HA 50.7502.6201.75

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle Other work material Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 3 Diameter of Inscribed Circle iC(mm) 3/8 Detailed Material GC1105
Dimensions iW(mm) 4.100 Tip Size 16