1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Milling Insert For CoroMill 327, Metric 60°

Thread Milling Insert For CoroMill 327, Metric 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,281.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edges for low cutting forces, high quality burr-free grooves, wide range of shank lengths and diameters

Part Number
327R12-22150MM-TH-1025
327R12-22175MM-TH-1025
327R12-22200MM-TH-1025
327R12-22300MM-TH-1025
327R12-22350MM-TH-1025
327R12-22400MM-TH-1025
327R12-22450MM-TH-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Detailed Material Tip hand (right or left) Dimensions Dc
(mm)
Tip Size Dimensions WT
(mm)
Dimension L1
(mm)
Dimensions l7
(mm)
Dimensions Hc
(mm)
Number of flutes Pitch
(mm)
Details Type Trusco Code

฿ 4,049.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.184.85.850.8131.5--

฿ 3,281.00

MILLING CHIP 10 Piece(s) 6 Day(s) Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.214.75.850.9531.75--

฿ 4,049.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.254.65.851.0832--

฿ 4,049.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.374.35.851.6233--

฿ 4,427.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.434.15.851.8933.5--

฿ 4,427.00

MILLING CHIP 2 Piece(s) 6 Day(s) Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right handed21.7120.53.95.852.1634--

฿ 4,427.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) --------------For screw machining with milling cutter.608-7396

Loading...

  1. 1