(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edges for low cutting forces, high quality burr-free grooves, wide range of shank lengths and diameters
Part Number |
---|
327R09-18100VM-TH-1025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Detailed Material | Tip hand (right or left) | Dimensions Dc (mm) | Tip Size | Dimensions ar max (mm) | Dimensions WT (mm) | Dimension L1 (mm) | Dimensions l7 (mm) | Number of flutes | Pitch (mm) | Pitch (Number of Threading) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,506.00 | SDV MILLING CHIP | 2 Piece(s) | 6 Day(s) | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right handed | 17.7 | 9 | 1.2 | 0.12 | 5 | 5.85 | 3 | 1 (min) / 2 (max) | 12 (min) / 24 (max) | - | - |
Loading...
Please check the type/dimensions/specifications of the part 327R09-18100VM-TH-1025 in the Thread Milling Insert For CoroMill 327 (For Tapping), V-Shaped 60° series.
Part Number |
---|
327R06-12250VM-TH-1025 |
327R09-18250VM-TH-1025 |
327R12-22100VM-TH-1025 |
327R12-22100VM-THM-1025 |
327R12-22250VM-TH-1025 |
327R12-22250VM-THM-1025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Detailed Material | Tip hand (right or left) | Dimensions Dc (mm) | Tip Size | Dimensions ar max (mm) | Dimensions WT (mm) | Dimension L1 (mm) | Dimensions l7 (mm) | Number of flutes | Pitch (mm) | Pitch (Number of Threading) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,327.00 | 2 Piece(s) | 6 Day(s) | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right handed | 11.7 | 6 | 1.7 | 0.31 | 2.1 | 3.6 | 3 | 2.5 (min) / 3 (max) | 8 (min) / 10 (max) | - | - | ||
฿ 3,506.00 | 2 Piece(s) | 6 Day(s) | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right handed | 17.7 | 9 | 2.6 | 0.31 | 4.1 | 5.85 | 3 | 2.5 (min) / 3.5 (max) | 7 (min) / 10 (max) | - | - | ||
฿ 3,689.00 | 2 Piece(s) | 6 Day(s) | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right handed | 21.7 | 12 | 1.2 | 0.12 | 4.6 | 5.85 | 3 | 1 (min) / 2 (max) | 12 (min) / 24 (max) | - | - | ||
฿ 6,214.00 | 2 Piece(s) | 6 Day(s) | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 6 | GC1025 | Right handed | 21.7 | 12 | 1.2 | 0.12 | 4.6 | 5.85 | 6 | 1 (min) / 2 (max) | 12 (min) / 24 (max) | - | - | ||
฿ 3,689.00 | 2 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For screw machining with milling cutter. | 608-7370 | ||
฿ 6,214.00 | 2 Piece(s) | 6 Day(s) | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 6 | GC1025 | Right handed | 21.7 | 12 | 2.6 | 0.31 | 3.7 | 5.95 | 6 | 2.5 (min) / 4.5 (max) | 5 (min) / 10 (max) | - | - |
How can we improve?
How can we improve?