1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8-Cutting-Edge Insert For CoroMill 331

SDV MILLING CHIP

8-Cutting-Edge Insert For CoroMill 331
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,166.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N331.1D-136520E-PM-1020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,166.25

SDV MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) work material Steel / Cast Iron
Available corners 4 Corner R(mm) 2 Detailed Material GC1020
Wiper Length BS(mm) 1.2 Tip Size 13 Machining State Medium

Please check the type/dimensions/specifications of the part N331.1D-136520E-PM-1020 in the 8-Cutting-Edge Insert For CoroMill 331 series.