1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroMill 357 - 357R..M-PM/357N..M-KH (Part Number)

Insert For CoroMill 357 - 357R..M-PM/357N..M-KH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,165.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroMill™ is a multi-corner face milling cutter that demonstrates its power in rough machining and cubing of steel and cast iron with high-rigidity inserts. Chip for 357

Part Number
357N-2408M-KH-4220
357R-2408M-PM-4220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip hand (right or left) Machining State Weight
(kg)

฿ 2,165.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right or left-handed useHeavy0.049

฿ 2,165.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right handedMedium0.043

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) P (Regular pentagon) Clearance angle N(0°) work material Steel / Cast Iron
Available corners 5 Diameter of Inscribed Circle iC(mm) 24.4 Tip Thickness S(mm) 7.94
Detailed Material GC4220 Wiper Length BS(mm) 3 Tip Size 24
Blade Length --l(mm) 17.727638 LE(mm) 13