(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low resistance high feed milling cutter CoroMill?Chip for 419
High feed cutter for medium to roughing
Part Number |
---|
419N-140530E-SM-1020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Wiper Length BS (mm) | Machining State | LE (mm) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,022.33 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | P (Regular pentagon) | N(0°) | Cast Iron | 5 | 13.5 | 5.47 | 3 | GC1020 | 0.0 | Medium | 9 | - | - |
Loading...
Please check the type/dimensions/specifications of the part 419N-140530E-SM-1020 in the Insert For CoroMill 419 - 419N..E-SM/419N..M-KH series.
Part Number |
---|
419N-140530E-SM-1040 |
419N-140530E-SM-2040 |
419N-140530E-SM-S30T |
419N-140530E-SM-S40T |
419N-140530M-KH-1020 |
419N-140530M-KH-3040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Wiper Length BS (mm) | Machining State | LE (mm) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,022.33 | 10 Piece(s) | 6 Day(s) | P (Regular pentagon) | N(0°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5 | 13.5 | 5.47 | 3 | GC1040 | 0.0 | Medium | 9 | - | - | ||
฿ 1,022.33 | 10 Piece(s) | 6 Day(s) | P (Regular pentagon) | N(0°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5 | 13.5 | 5.47 | 3 | GC2040 | 0.0 | Medium | 9 | - | - | ||
฿ 1,022.33 | 10 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | CORO-MILL 419 tip. | 610-9225 | ||
฿ 1,022.33 | 10 Piece(s) | 6 Day(s) | P (Regular pentagon) | N(0°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5 | 13.5 | 5.47 | 3 | S40T | 0.0 | Medium | 9 | - | - | ||
฿ 853.02 | 10 Piece(s) | 6 Day(s) | P (Regular pentagon) | N(0°) | Cast Iron | 5 | 13.5 | 5.47 | 3 | GC1020 | 0.0 | Heavy | 9 | - | - | ||
฿ 853.02 | 10 Piece(s) | 6 Day(s) | P (Regular pentagon) | N(0°) | Cast Iron | 5 | 13.5 | 5.47 | 3 | GC3040 | 0.0 | Heavy | 9 | - | - |
How can we improve?
How can we improve?