1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert For CoroMill 419 - 419N..E-SM/419N..M-KH (Part Number)

SDV MILLING CHIP

Insert For CoroMill 419 - 419N..E-SM/419N..M-KH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 853.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low resistance high feed milling cutter CoroMill?Chip for 419
High feed cutter for medium to roughing

Part Number
419N-140530M-KH-4220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Machining State LE
(mm)
Details Type Trusco Code

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) P (Regular pentagon)N(0°)Steel / Cast Iron513.55.473GC42200.0Heavy9--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 419N-140530M-KH-4220 in the Insert For CoroMill 419 - 419N..E-SM/419N..M-KH series.

Products with similar specification

Part Number
419N-140530E-SM-1020
419N-140530E-SM-1040
419N-140530E-SM-2040
419N-140530E-SM-S30T
419N-140530E-SM-S40T
419N-140530M-KH-1020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Machining State LE
(mm)
Details Type Trusco Code

฿ 1,022.33

10 Piece(s) 6 Day(s) P (Regular pentagon)N(0°)Cast Iron513.55.473GC10200.0Medium9--

฿ 1,022.33

10 Piece(s) 6 Day(s) P (Regular pentagon)N(0°)Stainless Steel / Heat-resistant alloy, titanium alloy513.55.473GC10400.0Medium9--

฿ 1,022.33

10 Piece(s) 6 Day(s) P (Regular pentagon)N(0°)Stainless Steel / Heat-resistant alloy, titanium alloy513.55.473GC20400.0Medium9--

฿ 1,022.33

10 Piece(s) 6 Day(s) -----------CORO-MILL 419 tip.610-9225

฿ 1,022.33

10 Piece(s) 6 Day(s) P (Regular pentagon)N(0°)Stainless Steel / Heat-resistant alloy, titanium alloy513.55.473S40T0.0Medium9--

฿ 853.02

10 Piece(s) 6 Day(s) P (Regular pentagon)N(0°)Cast Iron513.55.473GC10200.0Heavy9--