1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiper Insert For CoroMill 345 - PW5, KW5PW8, KW8

Wiper Insert For CoroMill 345 - PW5, KW5PW8, KW8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 980.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice for face milling machine with high productivity
8-corner inserts have achieved high cost-effective machining

Part Number
345N-1305E-KW8-1020
345N-1305E-KW8-3220
345N-1305E-KW8-H13A
345N-1305E-KW8-K20W
345N-1305E-PW5-1010
345N-1305E-PW8-1010
345N-1305E-PW8-530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) work material Available corners Detailed Material Wiper Length BS
(mm)
Tip hand (right or left)

฿ 1,339.80

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)Cast Iron4GC10208.0Right handed

฿ 1,339.80

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)Cast Iron4GC32208.0Right handed

฿ 980.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)Cast Iron4H13A8.0Right handed

฿ 1,217.05

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)Cast Iron4K20W8.0Right handed

฿ 1,339.80

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)High Hardness Material4GC10105.0Right handed

฿ 1,339.80

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)High Hardness Material4GC10105.0Right handed

฿ 980.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) OtherSteel5CT5308.0Right or left-handed use

Loading...

  1. 1

Basic Information

Clearance angle N(0°) Diameter of Inscribed Circle iC(mm) 13 Tip Thickness S(mm) 5.60
Corner R(mm) 1.0 Maximum Cutting Ap(mm) 6 Dimensions la(mm) 8.8
Tip Size 13 Machining State Wiper Dimension L(mm) 13