1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milling Insert For CoroMill 490

SDV MILLING CHIP

Milling Insert For CoroMill 490
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,080.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder face milling cutter with amazing performance
● Wide range of applications
Capable of face milling, shoulder milling, grooving and contouring
Improved proximity with the introduction of an oversized cutter
● Amazing productivity
Achieves high cutting conditions with a highly rigid body
High insert mounting rigidity due to flat insert seat
● Outstanding machining accuracy
Low resistance and high accuracy due to sharp tip
Both the bottom and sides are processed with high precision
●GC4330, GC4340
CVD grade for steel milling, ideal for versatile CoroMill® 490
The Inveio coating provides excellent abrasion resistance and long tool lifespan

Part Number
490R-140408E-CB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,080.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle 16° work material Cast Iron / High Hardness Material
Available corners 1 Diameter of Inscribed Circle iC(mm) 14 Tip Thickness S(mm) 3.9
Detailed Material CB50 Tip hand (right or left) Right handed Tip Size 14
Machining State Medium Dimension L(mm) 14 LE(mm) 2.0
Weight(kg) 0.008

Please check the type/dimensions/specifications of the part 490R-140408E-CB50 in the Milling Insert For CoroMill 490 series.