1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroMill 490, Ceramic/CBN/Diamond Insert 490R/L..E

SDV MILLING CHIP

Insert For CoroMill 490, Ceramic/CBN/Diamond Insert 490R/L..E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,976.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder face milling cutter with amazing performance
● Wide range of applications
Capable of face milling, shoulder milling, grooving and contouring
Improved proximity with the introduction of an oversized cutter
● Amazing productivity
Achieves high cutting conditions with a highly rigid body
High insert mounting rigidity due to flat insert seat
● Outstanding machining accuracy
Low resistance and high accuracy due to sharp tip
Both the bottom and sides are processed with high precision
●GC4330, GC4340
CVD grade for steel milling, ideal for versatile CoroMill® 490
The Inveio coating provides excellent abrasion resistance and long tool lifespan

Part Number
490R-140420E-6190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,976.06

SDV MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle 16° work material Cast Iron
Available corners 4 Diameter of Inscribed Circle iC(mm) 13.8 Tip Thickness S(mm) 3.9
Corner R(mm) 2 Detailed Material GC6190 Wiper Length BS(mm) 0.8
Tip hand (right or left) Right handed Tip Size 14 LE(mm) 5

Please check the type/dimensions/specifications of the part 490R-140420E-6190 in the Insert For CoroMill 490, Ceramic/CBN/Diamond Insert 490R/L..E series.