1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn XS Insert Bar for Turning CXS-..T098

CoroTurn XS Insert Bar for Turning CXS-..T098
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroTurn XS, Insert Bar
Coating Carbide
Boring Bar for Small Diameter Machining
For lathe turning

 
Part Number
CXS-04T098-00-0301R-1025
CXS-04T098-00-0502R-1025
CXS-04T098-00-0602R-1025
CXS-04T098-00-0905R-1025
CXS-04T098-15-3210R-1025
CXS-04T098-15-3210R-H10F
CXS-04T098-15-3215L-1025
CXS-04T098-15-3215R-1025
CXS-04T098-15-3220L-1025
CXS-04T098-15-3220R-1025
CXS-04T098-15-4210L-1025
CXS-04T098-15-4210R-1025
CXS-04T098-15-4215L-1025
CXS-04T098-15-4215R-1025
CXS-04T098-15-4220L-1025
CXS-04T098-15-4220R-1025
CXS-04T098-15-4225L-1025
CXS-04T098-15-4225R-1025
CXS-05T098-05-5220R-1025
CXS-05T098-05-5230R-1025
CXS-05T098-20-5210L-1025
CXS-05T098-20-5210R-1025
CXS-05T098-20-5220L-1025
CXS-05T098-20-5220R-1025
CXS-05T098-20-5225L-1025
CXS-05T098-20-5225R-1025
CXS-05T098-20-5230L-1025
CXS-05T098-20-5230R-1025
CXS-06T098-20-6215L-1025
CXS-06T098-20-6220L-1025
CXS-06T098-20-6220R-1025
CXS-06T098-20-6220R-H10F
CXS-06T098-20-6225L-1025
CXS-06T098-20-6225R-1025
CXS-06T098-20-6230L-1025
CXS-06T098-20-6230R-1025
CXS-06T098-20-6235L-1025
CXS-06T098-20-6235R-1025
CXS-06T098-20-6240R-1025
CXS-07T098-20-7225L-1025
CXS-07T098-20-7225R-1025
CXS-07T098-20-7225R-H10F
CXS-07T098-20-7230R-1025
CXS-07T098-20-7240L-1025
CXS-07T098-20-7240R-1025
CXS-07T098-20-7245L-1025
CXS-07T098-20-7245R-1025
CXS-07T098-20-7250R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Dimensions ar
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Main Body Length b21
(mm)
Dimensions l21
(mm)

(mm)
Detailed Material Machining Tolerance

฿ 2,259.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 0.3Right-hand27.2540.060.141.20.1911.80GC1025-

฿ 2,259.00

SDV HOLDER 1 Piece(s) 5 Day(s) 0.5Right-hand27.2540.080.2420.37110GC1025-

฿ 2,162.20

SDV MILLING CHIP 10 Piece(s) 11 Day(s) 0.6Right-hand27.2540.090.2542.50.4610.50GC1025-

฿ 2,162.20

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 0.9Right-hand27.2540.10.4450.7380GC1025-

฿ 1,799.38

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 3.2Right-hand27.2640.21.454102.5530.15GC1025-

฿ 1,349.00

MILLING CHIP 10 Piece(s) 12 Day(s) 3.2Right-hand27.2640.21.454102.5530.15H10F-

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 3.2Left-hand32.2640.21.454152.5530.15GC1025-

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 11 Day(s) 3.2Right-hand32.2640.21.454152.5530.15GC1025-

฿ 2,030.00

MILLING CHIP 10 Piece(s) 12 Day(s) 3.2Left-hand37.2640.21.454202.5530.15GC1025±0.02

฿ 2,268.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 3.2Right-hand37.2640.21.454202.5530.15GC1025±0.02

฿ 1,799.38

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 4.2Left-hand27.2640.31.95410330.15GC1025±0.02

฿ 1,799.38

SDV MILLING CHIP 10 Piece(s) 11 Day(s) 4.2Right-hand27.2640.31.95410330.15GC1025±0.02

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 4.2Left-hand32.2640.332.264153.4530.15GC1025±0.02

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 4.2Right-hand32.2640.332.264153.4530.15GC1025±0.02

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 4.2Left-hand37.2640.31.954203.4530.15GC1025±0.02

฿ 2,268.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 4.2Right-hand37.2640.31.954203.4530.15GC1025±0.02

฿ 2,394.40

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 4.2Left-hand43.2640.31.954253.4530.15GC1025±0.02

฿ 2,394.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 4.2Right-hand43.2640.31.954253.4530.15GC1025±0.02

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 5.2Right-hand42.2550.52.455204.2530.05GC1025-

฿ 2,525.02

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 5.2Right-hand57.2550.52.455304.2530.05GC1025-

฿ 1,567.17

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 5.2Left-hand32.2550.52.455104.2530.2GC1025-

฿ 1,567.17

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 5.2Right-hand32.2550.52.455104.2530.2GC1025-

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 5.2Left-hand42.2550.52.455204.2530.2GC1025-

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 5.2Right-hand42.2550.52.455204.2530.2GC1025-

฿ 2,084.80

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 5.2Left-hand47.2550.52.455254.2530.2GC1025-

฿ 2,183.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 5.2Right-hand47.2550.52.455254.2530.2GC1025-

฿ 2,525.02

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 5.2Left-hand57.2550.52.455304.2530.2GC1025-

฿ 2,525.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 5.2Right-hand57.2550.52.455304.2530.2GC1025-

฿ 1,644.57

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 6.2Left-hand37.2560.52.956155.2530.2GC1025±0.02

฿ 1,915.42

SDV HOLDER 10 Piece(s) 12 Day(s) 6.2Left-hand42.2560.52.956205.2530.2GC1025±0.02

฿ 1,891.29

SDV MILLING CHIP 10 Piece(s) 7 Day(s) 6.2Right-hand42.2560.52.956205.2530.2GC1025±0.02

฿ 1,449.00

MILLING CHIP 10 Piece(s) 12 Day(s) 6.2Right-hand42.2560.52.956205.2530.2H10F±0.02

฿ 2,084.80

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 6.2Left-hand47.2560.52.956255.2530.2GC1025±0.02

฿ 2,084.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 6.2Right-hand47.2560.52.956255.2530.2GC1025±0.02

฿ 2,549.15

SDV HOLDER 10 Piece(s) 12 Day(s) 6.2Left-hand52.2560.52.956305.2530.2GC1025±0.02

฿ 2,621.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 6.2Right-hand52.2560.52.956305.2530.2GC1025±0.02

฿ 2,684.66

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 6.2Left-hand57.2560.52.956355.2530.2GC1025-

฿ 2,684.66

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 6.2Right-hand57.2560.52.956355.2530.2GC1025-

฿ 2,849.14

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 6.2Right-hand62.2560.52.956405.2530.2GC1025-

฿ 2,191.22

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 7.2Left-hand47.2570.53.457256.2530.2GC1025-

฿ 2,191.22

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 7.2Right-hand47.2570.53.457256.2530.2GC1025-

฿ 1,755.84

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 7.2Right-hand47.2570.53.457256.2530.2H10F-

฿ 2,645.96

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 7.2Right-hand52.2570.53.457306.2530.2CB7015-

฿ 2,857.00

HOLDER 10 Piece(s) 12 Day(s) 7.2Left-hand62.2570.53.457406.2530.2GC1025-

฿ 2,989.43

SDV MILLING CHIP 10 Piece(s) 7 Day(s) 7.2Right-hand62.2570.53.457406.2530.2GC1025-

฿ 3,023.00

MILLING CHIP 10 Piece(s) 5 Day(s) 7.2Left-hand67.2570.53.457456.2530.2GC1025-

฿ 3,182.88

SDV HOLDER 10 Piece(s) 5 Day(s) 7.2Right-hand67.2570.53.457456.2530.2GC1025-

฿ 3,434.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 7.2Right-hand72.2570.53.457506.2530.2GC1025-

Loading...

  1. 1

Basic Information

Application Internal Diameter / Inner diameter profiling Lubrication Hole Y/N NA Specifications Lathe turning
Cutting Angle(°) 98 Tool Lead Angle(°) -8 rε Tolerance(mm) ±0.02
L1 Tolerance(mm) ±0.02 Core height tolerance(mm) 0.05