1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CoroTurn XS Insert Bar For Face Grooving CXS..F..AR/L(1)/CXS..F..AR/L(2)

CoroTurn XS Insert Bar For Face Grooving CXS..F..AR/L(1)/CXS..F..AR/L(2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,779.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CXS-08F200-8015AL-1025
CXS-08F200-8015AR-1025
CXS-08F250-8010AL-1025
CXS-08F250-8010AR-1025
CXS-08F300-8010AL-1025
CXS-08F300-8010AR-1025
CXS-08F300-8015AL-1025
CXS-08F300-8015AR-1025
CXS-08F400-8010AL-1025
CXS-08F400-8010AR-1025
CXS-08F400-8015AL-1025
CXS-08F400-8015AR-1025
CXS-10F300-10020AL-1025
CXS-10F300-10020AR-1025
CXS-10F300-10025AL-1025
CXS-10F300-10025AR-1025
CXS-10F300-10030AL-1025
CXS-10F300-10030AR-1025
CXS-10F400-10020AL-1025
CXS-10F400-10020AR-1025
CXS-10F400-10025AL-1025
CXS-10F400-10025AR-1025
CXS-10F400-10030AL-1025
CXS-10F400-10030AR-1025
CXS-10F500-10020AL-1025
CXS-10F500-10020AR-1025
CXS-10F500-10025AL-1025
CXS-10F500-10025AR-1025
CXS-10F500-10030AL-1025
CXS-10F500-10030AR-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Groove Width (For Grooving / Plunging) Maximum Cutting
(mm)
Minimum Machining Diameter
(mm)
Function Width
(mm)
Function Length
(mm)
Maximum Protrusion Quantity
(mm)
Connection Diameter
(mm)
Main Body Width WB
(mm)
Connection Size (Machine Side)
(mm)

฿ 5,050.26

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand2.00 mm15.0101.644.344.38.08.08

฿ 5,118.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand2.00 mm15.0101.644.344.38.08.08

฿ 4,874.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Left-hand2.50 mm10.0101.839.339.38.08.08

฿ 4,874.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand2.50 mm10.0101.839.339.38.08.08

฿ 4,779.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand3.00 mm10.0102.139.339.38.08.08

฿ 4,874.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand3.00 mm10.0102.139.339.38.08.08

฿ 5,118.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Left-hand3.00 mm15.0102.144.344.38.08.08

฿ 5,118.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand3.00 mm15.0102.144.344.38.08.08

฿ 4,779.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand4.00 mm10.0102.539.339.38.08.08

฿ 4,874.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand4.00 mm10.0102.539.339.38.08.08

฿ 5,118.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Left-hand4.00 mm15.0102.544.344.38.08.08

฿ 5,118.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand4.00 mm15.0102.544.344.38.08.08

฿ 6,580.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Left-hand3.00 mm20.0122.152.352.310.010.010

฿ 6,580.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand3.00 mm20.0122.152.352.310.010.010

฿ 7,178.81

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand3.00 mm20.0122.157.357.310.010.010

฿ 7,270.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand3.00 mm20.0122.157.357.310.010.010

฿ 8,678.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand3.00 mm30.0122.162.338.010.010.010

฿ 8,773.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand3.00 mm30.0122.162.338.010.010.010

฿ 6,501.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand4.00 mm20.0122.752.352.310.010.010

฿ 6,580.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand4.00 mm20.0122.752.352.310.010.010

฿ 7,178.81

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand4.00 mm25.0122.757.357.310.010.010

฿ 7,270.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand4.00 mm25.0122.757.357.310.010.010

฿ 8,678.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand4.00 mm30.0122.762.362.310.010.010

฿ 8,773.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand4.00 mm30.0122.762.362.310.010.010

฿ 6,501.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand5.00 mm20.0123.152.362.310.010.010

฿ 6,580.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand5.00 mm20.0123.152.362.310.010.010

฿ 7,178.81

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand5.00 mm25.0123.157.357.310.010.010

฿ 7,270.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand5.00 mm25.0123.157.357.310.010.010

฿ 8,678.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand5.00 mm30.0123.162.362.310.010.010

฿ 8,773.00

SDV MILLING CHIP 1 Piece(s) 6 Day(s) Right-hand5.00 mm30.0123.162.362.310.010.010

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R 0.2 Material type GC1025
Nose R tolerance -0.02/0.02 Drawing 2 Cutting Width Tolerance(mm) -0.05/0.05