(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 3 shallow-groove-type insert for parting
Carbide-coated insert
3-cutting-edge specification
For grooving
For low-feed machining
Width: 3.18 mm
Shape | T (Triangle) | Application | Grooving / Parting | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Selfishly | No-hand | Groove Width (For Grooving / Plunging) | 2.00 mm |
Material type | GC1125 | Chip Breaker Manufacturer | GS | Specifications | Low Feed |
Groove Width Tolerance | ±0.02 | Other Nose R(mm) | 0 | Maximum Cutting(mm) | 4 |
Maximum Cutting Diameter of Protrusion(mm) | 100 | Circlip Width(mm) | - | Sheet size | T |
Please check the type/dimensions/specifications of the part N123T3-0200-0000-GS-1125 in the CoroCut 3 For Grooving series.
How can we improve?
How can we improve?