1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut 1/2 For Profiling & Turning

CoroCut 1/2 For Profiling & Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,289.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For turning
For medium-feed machining
Seat size: G
Width: 3.0 mm

Part Number
N123G2-0300-0004-TM-1105
N123G2-0300-0004-TM-3115
N123H2-0400-0008-TM-1105
N123H2-0400-0008-TM-3115
N123J2-0500-0004-TM-2135
N123J2-0500-0004-TM-3115
N123J2-0500-0008-TM-1105
N123J2-0500-0008-TM-1125
N123J2-0500-0008-TM-2135
N123J2-0500-0008-TM-3115
N123K2-0600-0004-TM-2135
N123K2-0600-0008-TM-1105
N123K2-0600-0008-TM-2135
N123K2-0600-0008-TM-3115
N123L2-0800-0008-TM-1105
N123L2-0800-0008-TM-1125
N123L2-0800-0008-TM-2135
N123L2-0800-0012-TM-1125
N123L2-0800-0012-TM-2135
N123L2-0800-0012-TM-3115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Material type Minor relief angle
(°)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,416.00

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.43.00 mmGC1105618.4G-

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.43.00 mmGC3115618.4G609-8371

฿ 1,500.65

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.84.00 mmGC1105623.40H-

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.84.00 mmGC3115623.40H-

฿ 1,445.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.45.00 mmGC21355.523.40J-

฿ 1,445.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.45.00 mmGC31155.523.40J609-8550

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.85.00 mmGC11055.523.00J-

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.85.00 mmGC11255.523.00J-

฿ 1,445.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.85.00 mmGC21355.523.00J-

฿ 1,445.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.85.00 mmGC31155.523.00J609-8568

฿ 1,509.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.43.00 mmGC2135723.40K-

฿ 1,657.27

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.83.00 mmGC1105723.00K-

฿ 1,509.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.83.00 mmGC2135723.00K-

฿ 1,509.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.83.00 mmGC3115723.00K-

฿ 1,978.97

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.88.00 mmGC1105728.00L-

฿ 1,978.97

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.88.00 mmGC1125728.00L-

฿ 1,801.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.88.00 mmGC2135728.00L-

฿ 1,978.97

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1.28.00 mmGC1125727.60L-

฿ 1,732.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel1.28.00 mmGC2135727.60L-

฿ 1,801.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron1.28.00 mmGC3115727.60L-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Selfishly No-hand Tip relief angle(°) 7 Chip Breaker Manufacturer TM
Specifications Medium feed Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10