1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Aluminum Alloy Profiling

CoroCut 1/2 For Aluminum Alloy Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,004.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
2-cutting-edge specification
Carbide insert
High clamp rigidity
For aluminum alloy profiling
For medium-feed machining
Seat size: J
Width: 6.0 mm
Full R

Part Number
N123J2-0600-AM-1005
N123L2-0800-AM-H10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width (For Grooving / Plunging) Material type Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size

฿ 2,046.70

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 6.00 mmGC1005322.2J

฿ 2,004.37

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 8.00 mmH10427.3L

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
work material Non-ferrous metal Selfishly No-hand Nose R Other
Tip relief angle(°) 7 Chip Breaker Manufacturer AM Specifications Medium feed
Minor relief angle(°) 7 Groove Width Tolerance ± 0.02