1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Profiling (L123H1-0200-RO-S05F)

SDV MILLING CHIP

CoroCut 1/2 For Profiling (L123H1-0200-RO-S05F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 1 inserts
1-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: G
Width: 4.0 mm
Full R

Part Number
L123H1-0200-RO-S05F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 1,242.45

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyLeft-hand2.00 mmS05FROLow feed± 0.021H-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Nose R Other Tip relief angle(°) 11 Minor relief angle(°) 7
Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part L123H1-0200-RO-S05F in the CoroCut 1/2 For Profiling series.

Products with similar specification

Part Number
L123H1-0200-RO-1105
L123H1-0200-RO-1125
N123F1-0300-RO-S05F
N123F1-0318-RO-1105
N123F1-0318-RO-1125
N123F1-0318-RO-S05F
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Selfishly Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 1,187.42

10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC1105ROLow feed± 0.021H-

฿ 1,187.42

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC1125ROLow feed± 0.021H-

฿ 1,090.06

10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyNo-hand3.00 mmS05FROLow feed± 0.021.5F-

฿ 1,043.50

10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyNo-hand3.18 mmGC1105ROLow feed± 0.021.59F-

฿ 1,043.50

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand3.18 mmGC1125ROLow feed± 0.021.59F-

฿ 1,090.06

10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyNo-hand3.18 mmS05FROLow feed± 0.021.59F-