(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CBN insert
CoroCut insert
Precision class
Single cutting edge specification
For machining high-hardness materials
For finishing
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
work material | High Hardness Material | Selfishly | No-hand | Nose R | 0.2 |
Tip relief angle(°) | 7 | Chip Breaker Manufacturer | GE | Specifications | Low feed |
Dimensions iW(mm) | 3.1 | Minor relief angle(°) | 7 | Groove Width Tolerance | ± 0.02 |
Nose R tolerance | ±0.05 | Maximum Cutting(mm) | ∞ |
Please check the type/dimensions/specifications of the part N123J1-0600-0002-GE-CB20 in the CoroCut 1/2 For Grooving High-Hardness Materials series.
Part Number |
---|
N123G1-0300-0002-GE-CB20 |
N123G1-0318-0002-GE-CB20 |
N123H1-0400-0002-GE-CB20 |
N123H1-0500-0002-GE-CB20 |
N123K1-0635-0002-GE-CB20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (For Grooving / Plunging) | Material type | Sheet size |
---|---|---|---|---|---|---|---|
฿ 5,848.41 | 5 Piece(s) | 6 Day(s) | 3.00 mm | CB-CB20 | G | ||
฿ 5,545.00 | 5 Piece(s) | 6 Day(s) | 3.18 mm | CB-CB20 | G | ||
฿ 6,235.42 | 5 Piece(s) | 6 Day(s) | 4.00 mm | CB-CB20 | H | ||
฿ 6,235.42 | 5 Piece(s) | 6 Day(s) | 5.00 mm | CB-CB20 | H | ||
฿ 6,489.00 | 10 Piece(s) | 6 Day(s) | 6.35 mm | CB20 | K |
How can we improve?
How can we improve?