(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 2 inserts
2-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For parting
For low-feed machining
Seat size: E
Width: 2.0 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Groove Width (For Grooving / Plunging) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,521.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 1.5 mm | 13.4 | 10 | D | - | ||
฿ 1,521.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 1.5 mm | 13.4 | 15 | D | - | ||
฿ 1,521.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 2.0 mm | 19.4 | 10 | E | 609-7359 | ||
฿ 1,521.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 2.0 mm | 19.4 | 15 | E | - | ||
฿ 1,509.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 2.5 mm | 19.4 | 10 | F | - | ||
฿ 1,509.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 2.5 mm | 19.4 | 15 | F | - | ||
฿ 1,686.90 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 3.0 mm | 19.4 | 10 | G | - | ||
฿ 1,686.90 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 3.0 mm | 19.4 | 15 | G | - | ||
฿ 1,521.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 1.5 mm | 13.4 | 10 | D | - | ||
฿ 1,521.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 2.0 mm | 19.4 | 10 | E | - | ||
฿ 1,568.38 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 2.5 mm | 19.4 | 10 | F | - | ||
฿ 1,568.38 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 2.5 mm | 19.4 | 15 | F | - | ||
฿ 1,686.90 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 3.0 mm | 19.4 | 10 | G | - |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Nose R | Other | Material type | GC1125 |
Tip relief angle(°) | 7 | Chip Breaker Manufacturer | CS | Specifications | Low feed |
Minor relief angle(°) | 2.5 | Groove Width Tolerance | ± 0.02 | Nose R tolerance | ±0.05 |
Other Nose R(mm) | 0.1 |
How can we improve?
How can we improve?