(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
266RG-22BU01A050E-1020 |
266RG-22BU01A050E-1125 |
266RG-22BU01A0501E-1020 |
266RG-22BU01A0501E-1125 |
266RL-22BU01A050E-1020 |
266RL-22BU01A0501E-1020 |
266RL-22BU01A0501E-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D./ I.D. (For Threading) | Material type | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Diameter Taper i.p.f. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,326.07 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | GC1020 | 12.05 | 10.47 | 3/4 | ||
฿ 2,349.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | GC1125 | 12.05 | 10.47 | 3/4 | ||
฿ 2,326.07 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | GC1020 | 12.06 | 10.60 | 1 | ||
฿ 2,349.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | GC1125 | 12.06 | 10.60 | 1 | ||
฿ 2,326.07 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Internal Diameter | GC1020 | 12.18 | 10.60 | 3/4 | ||
฿ 2,326.07 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Internal Diameter | GC1020 | 12.04 | 10.62 | 1 | ||
฿ 2,349.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Internal Diameter | GC1125 | 12.04 | 10.62 | 1 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Selfishly | Right-hand | Number of threads (for threading) | 5TPI |
s (Chip Thickness)(mm) | 5.57 | Tip Size | 22 | Diameter of Inscribed Circle iC | 0.5 |
Fixing hole diameter d1(mm) | 5.5 |
How can we improve?
How can we improve?