1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

API Round 60° With Finishing Blade

API Round 60° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,542.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266RG-16RD01A080E-1125
266RG-16RD01A100E-1125
266RG-22RD01A080E-1020
266RG-22RD01A100E-1020
266RL-16RD01A080E-1125
266RL-16RD01A100E-1125
266RL-16RD01C080M-1135
266RL-16RD01C100M-1135
266RL-22RD01A080E-1020
266RL-22RD01A080E-1125
266RL-22RD01A100E-1020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Outer Diameter8TPI3.97160.375GC11254.42.230.43

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Outer Diameter10TPI3.97160.375GC11254.41.760.36

฿ 2,238.00

MILLING CHIP 10 Piece(s) 6 Day(s) Outer Diameter8TPI5.56220.5GC10205.52.230.43

฿ 2,238.00

MILLING CHIP 10 Piece(s) 6 Day(s) Outer Diameter10TPI5.56220.5GC10205.51.760.36

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter8TPI3.97160.375GC11254.42.240.43

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter10TPI3.97160.375GC11254.41.760.36

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter8TPI3.97160.375GC11354.42.240.43

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter10TPI3.97160.375GC11354.41.760.36

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter8TPI5.56220.5GC10205.52.240.43

฿ 2,349.00

MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter8TPI5.56220.5GC11255.52.240.43

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Internal Diameter10TPI5.56220.5GC10205.51.760.36

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Selfishly Right-hand