(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
266RL-27SA01F030E-1020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,183.37 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 3TPI | 7 | 27 | 0.625 | GC1020 | 6.5 | 9.49 | 6.64 | 3.43 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Specifications | With chamfering blade, for machine operation |
Please check the type/dimensions/specifications of the part 266RL-27SA01F030E-1020 in the STUB-ACME 29° Thread Crest, With Chamfering Blade series.
Part Number |
---|
266LG-16SA01F080E-1135 |
266LG-16SA01F100E-1135 |
266LG-16SA01F120E-1135 |
266LG-16SA01F140E-1135 |
266LG-16SA01F160E-1135 |
266LG-22SA01F040E-1020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,542.98 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 3.67 | 2.39 | 1.24 | ||
฿ 1,542.98 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.95 | 1.87 | 0.97 | ||
฿ 1,542.98 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 12TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.47 | 1.65 | 0.85 | ||
฿ 1,481.00 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.12 | 1.40 | 0.72 | ||
฿ 1,481.00 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 16TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.86 | 1.21 | 0.63 | ||
฿ 2,440.36 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.27 | 5.05 | 2.61 |
How can we improve?
How can we improve?