1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STUB-ACME 29° Thread Crest, With Chamfering Blade (Part Number)

SDV MILLING CHIP

STUB-ACME 29° Thread Crest, With Chamfering Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,481.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266RL-16SA01F080E-1135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Dimensions WT

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter8TPI3.97160.375GC11354.43.592.311.24

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Specifications With chamfering blade, for machine operation

Please check the type/dimensions/specifications of the part 266RL-16SA01F080E-1135 in the STUB-ACME 29° Thread Crest, With Chamfering Blade series.

Products with similar specification

Part Number
266LG-16SA01F140E-1135
266LG-16SA01F160E-1135
266LG-22SA01F040E-1020
266RL-16SA01F100E-1135
266RL-16SA01F120E-1135
266RL-22SA01F040E-1020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Dimensions WT

฿ 1,481.00

10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11354.42.121.400.72

฿ 1,481.00

10 Piece(s) 6 Day(s) Right-handOuter Diameter16TPI3.97160.375GC11354.41.861.210.63

฿ 2,440.36

10 Piece(s) 6 Day(s) Right-handOuter Diameter4TPI5.56220.5GC10205.57.275.052.61

฿ 1,542.98

10 Piece(s) 6 Day(s) Right-handInternal Diameter10TPI3.97160.375GC11354.42.881.800.93

฿ 1,542.98

10 Piece(s) 6 Day(s) Right-handInternal Diameter12TPI3.97160.375GC11354.42.401.590.85

฿ 2,326.07

10 Piece(s) 6 Day(s) Right-handInternal Diameter4TPI5.56220.5GC10205.57.134.912.54