(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
266LG-22SA01F040E-1020 |
266RG-22SA01F040E-1020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,440.36 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.27 | 5.05 | 2.61 | ||
฿ 2,326.07 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.27 | 5.05 | 2.61 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Specifications | With chamfering blade, for machine operation |
How can we improve?
How can we improve?