1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ACME Trapezoid 29° Thread Crest, With Chamfering Blade

ACME Trapezoid 29° Thread Crest, With Chamfering Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,481.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For ACME trapezoidal 29° threads
Machining pitch: for 4 threads

Part Number
266LG-22AC01F040E-1020
266LG-22AC01F050E-1020
266LG-22AC01F060E-1020
266LL-16AC01F080E-1135
266LL-16AC01F100E-1135
266RG-16AC01F080E-1135
266RG-16AC01F100E-1135
266RG-16AC01F120E-1135
266RG-16AC01F140E-1135
266RG-16AC01F160E-1135
266RG-22AC01F040E-1020
266RG-22AC01F050E-1020
266RG-22AC01F060E-1020
266RG-27AC01F030E-1020
266RL-16AC01F080E-1135
266RL-16AC01F100E-1135
266RL-16AC01F120E-1135
266RL-22AC01F040E-1020
266RL-22AC01F050E-1020
266RL-22AC01F060E-1020
266RL-27AC01F030E-1020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter4TPI5.56220.5GC10205.57.874.41-2.28

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter5TPI5.56220.5GC10205.56.293.47-1.79

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter6TPI5.56220.5GC10205.55.292.84-1.47

฿ 1,481.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter8TPI3.97160.375GC11354.43.902.00-1.03

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter10TPI3.97160.375GC11354.43.131.54-0.8

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11354.43.942.08559-96521.08

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter10TPI3.97160.375GC11354.43.161.61-0.83

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11354.42.641.43-0.74

฿ 1,481.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11354.42.261.21-0.63

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter16TPI3.97160.375GC11354.41.981.04-0.54

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter4TPI5.56220.5GC10205.57.874.41608-71412.28

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter5TPI5.56220.5GC10205.56.293.47-1.79

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter6TPI5.56220.5GC10205.55.252.84-1.47

฿ 3,183.37

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter3TPI7270.625GC10206.510.475.95-3.08

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter8TPI3.97160.375GC11354.43.902.00-1.03

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter10TPI3.97160.375GC11354.43.131.54-0.8

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter12TPI3.97160.375GC11354.42.621.37-0.71

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter4TPI5.56220.5GC10205.57.774.28608-72212.21

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter5TPI5.56220.5GC10205.56.223.37-1.74

฿ 2,326.07

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter6TPI5.56220.5GC10205.55.192.76-1.43

฿ 3,183.37

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter3TPI7270.625GC10206.510.315.80-3.00

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Screw Types (for threading) Trapezoid 29° Specifications With chamfering blade, for machine operation